![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310334-LEGRAND-1000.jpg)
UPS MEGALINE 1.25 KVA RACK F
Legrand
UPS MEGALINE 1.25 KVA RACK F
REF. 310334
EAN number.
3245063103344
2 435,79 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 184-264 V |
---|---|
Primary frequency | 50-60 Hz |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 875 W |
Output apparent power | 1250 VA |
Voltage type | AC |
Height | 266 mm |
Width | 440 mm |
---|---|
Depth | 582 mm |
Weight | 23.5 kg |
Bridging time full load | 13 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | 482.6 mm (19 inch) device |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS