![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-311031-WEB-R.jpg)
UPS KEOR T EVO 20 KVA Cabinet Tall 1650mm, it contains 4 strings of 30 pcs 12V 9Ah VRLA Battery Blocks
KEOR T EVO
Legrand
UPS KEOR T EVO 20 KVA Cabinet Tall 1650mm, it contains 4 strings of 30 pcs 12V 9Ah VRLA Battery Blocks
REF. 311031
EAN number.
3414971528666
Conventional Uniterruptible Power Supply, 3Phase, On line double conversion Transformer Free. Function of the product is to provide continuous energy of good quality, canceling most of the common Mains disturbances in Frequency and Voltage.
15 646,08 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 320-480 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 20000 W |
Output apparent power | 20000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1345 mm |
Width | 400 mm |
Depth | 800 mm |
Weight | 494 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
---|---|
Modular | No |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 1 |
Overall efficiency | 95 % |
Efficiency in eco-mode | 99 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Dokumentatsioon
2 dokumendid
Tehniline juhend
Tehniline leht
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS