![](/modules/custom/legrand_ecat/assets/img/no-image.png)
UPS KEOR T 7,5 KVA Cabinet High 1345mm, Empty. 208V
Keor T
Legrand
UPS KEOR T 7,5 KVA Cabinet High 1345mm, Empty. 208V
REF. 310133
EAN number.
3414971254961
Conventional Uniterruptible Power Supply, 3Phase, On line double conversion Transformer Free. Function of the product is to provide continuous energy of good quality, canceling most of the common Mains disturbances in Frequency and Voltage.
7 636,08 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 177-240 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 200-220 V |
Secondary frequency | 45-65 Hz |
Output effective power | 6.75 W |
Output apparent power | 7.5 VA |
USB interface | No |
With communication interface RS-232 | Yes |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1345 mm |
Width | 400 mm |
Depth | 800 mm |
Weight | 132 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Modular | No |
Max. voltage distortion output (linear load) | 2 % |
---|---|
Output power factor | 0.9 |
Overall efficiency | 91 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | Yes |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 4 |
Number of output connections French standard (Type E) | 0 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Supply current | 21-27 A |
Sound level | 55 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS