![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310305-WEB-L.jpg)
UPS KEOR SPX 600 US-MUL
Legrand
UPS KEOR SPX 600 US-MUL
REF. 310305
EAN number.
3414970991331
108,35 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 162-290 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 198-280 V |
Secondary frequency | 49.5-60.6 Hz |
Output effective power | 360 W |
Output apparent power | 600 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 142 mm |
Width | 101 mm |
Depth | 279 mm |
Weight | 4.2 kg |
Suitable for network-management | No |
---|---|
USV- technology | Line-interactive |
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Other |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Sound level | 40 dB |
Type of load | Universal |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
2 dokumendid
Tehniline juhend
Kasutusjuhend
VALIGE TEGEVUS