UPS KEOR SPX 2000 GER-MUL
Legrand
UPS KEOR SPX 2000 GER-MUL
REF. 310304
EAN number.
3414970991324
432,54 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 162-290 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 198-280 V |
Secondary frequency | 49.5-60.6 Hz |
Output effective power | 1200 W |
Output apparent power | 2000 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 182 mm |
Width | 130 mm |
Depth | 320 mm |
Weight | 10.6 kg |
Suitable for network-management | No |
USV- technology | Line-interactive |
Construction type | Free standing model |
Potential free switch contact | No |
---|---|
Auto shut down function | No |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Sound level | 40 dB |
Type of load | Universal |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | VRLA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2380 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Dokumentatsioon
2 dokumendid
Tehniline juhend
Kasutusjuhend
VALIGE TEGEVUS