UPS KEOR LP 2000VA FR
Legrand
UPS KEOR LP 2000VA FR
REF. 310157
EAN number.
3414970499301
1 094,15 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 210-240 V |
---|---|
Primary frequency | 50-60 Hz |
Number of phases primary | 1 |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 1800 W |
Output apparent power | 2000 VA |
SNMP | No |
Voltage type | AC |
Height | 322 mm |
Width | 151 mm |
Depth | 444 mm |
Weight | 17 kg |
Bridging time full load | 5 min |
---|---|
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2050 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline juhend
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS