![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/96/LG-960572-WEB-L.jpg)
UPS KEOR HPE 80KW without battaries, Possible to instal up to 3x60 battery blocks of 12V 9Ah
KEOR HPE
Legrand
UPS KEOR HPE 80KW without battaries, Possible to instal up to 3x60 battery blocks of 12V 9Ah
REF. 960572
EAN number.
3414971121621
Uninterruptible Power Supply, 3Phase, On line double conversion Transformer Free, PF=1. The product provides continuous energy of good quality, protectig the load from Mains disturbances and BlackOuts.
49 346,91 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 320-480 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 200000 W |
Output apparent power | 200000 VA |
USB interface | Yes |
With communication interface RS-232 | Yes |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1978 mm |
Width | 880 mm |
---|---|
Depth | 970 mm |
Weight | 720000 kg |
Bridging time full load | 0 min |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Supply current | 0-302 A |
Sound level | 62 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
Dokumentatsioon
2 dokumendid
Tehniline juhend
Tehniline leht
1 dokument
BIM fail
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS