![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047051_pw_96391.jpg)
UNFILTERED RECTIFIED POWER SUPPLY 48V 48W 1A
Legrand
UNFILTERED RECTIFIED POWER SUPPLY 48V 48W 1A
REF. 047061
EAN number.
3245060470616
185,88 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 48-48 V |
Max. output current 1 | 1 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 48 V |
Nominal value output current 1 | 1 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 48 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 105 mm |
Direct mounting possible | Yes |
Width | 93 mm |
Height | 106 mm |
Depth | 105 mm |
Suitable for safety functions | Yes |