![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032191-WEB-R.jpg)
Ultra high density fibre optic drawer 2U to be equipped with 8-fibre preterminated cassettes
LCS3
Legrand
Ultra high density fibre optic drawer 2U to be equipped with 8-fibre preterminated cassettes
REF. 032191
EAN number.
3414971553194
This Ultra High Density fibre optic patch panel 2U is mainly intended for datacenters. Designed with front and back facing cord management, and to be equipped with 8-fibre preterminated cassettes and adaptors.
2 063,94 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for number of couplings/adapters | 288 |
---|---|
Suitable for number of module inserts | 32 |
With number of couplings/adapters | 0 |
With front plate | Yes |
With housing | No |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Fibre class | OM4 |
APC-version | Yes |
Type of connector external | Other |
Type of connector interior | Other |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 2 |
---|---|
Height | 88 mm |
Width | 482.6 mm |
Depth | 596.7 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-60 °C |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS