![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664709-LEGRAND-1000.jpg)
TWO-WAY 10AX+PUSH-BUT 6A WHITE
Legrand
TWO-WAY 10AX+PUSH-BUT 6A WHITE
REF. 664709
EAN number.
3245066647098
16,72 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Equipped with 2 | Two-way switch |
---|---|
Number of socket outlets total | 0 |
Number of socket outlets switchable | 0 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with claw and screw |
With lighting | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP31 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 1 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 34 mm |
Built-in depth | 19.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Connection type | automatic terminal |
Terminals capacity | 1.5-1.5 mm² |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline leht
Tehniline leht
VALIGE TEGEVUS