TV/R/SAT STAR SCR. WHITE
Legrand
TV/R/SAT STAR SCR. WHITE
REF. 664763
EAN number.
3245066647630
22,88 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | Yes |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Radio frequency band | 87.5-240 MHz |
SAT frequency band | 950-2400 MHz |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS