![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/774332_pw_124039.jpg)
TV/RD CABLE 862MHZ TERMINAL 10DB IVORY
Legrand
TV/RD CABLE 862MHZ TERMINAL 10DB IVORY
REF. 774333
EAN number.
3245067743331
15,71 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | End socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 10 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Colour | Beige |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 82 mm |
Device height | 82 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS