![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863177-WEB-R.jpg)
TV + RJ45 socket Niloe Step - F-type TV socket + category 6 UTP RJ45 - mechanism with white cover plate
Niloé Step
Legrand
TV + RJ45 socket Niloe Step - F-type TV socket + category 6 UTP RJ45 - mechanism with white cover plate
REF. 863177
EAN number.
3414971835931
The Niloe Step TV + RJ45 socket allows the connection of 2 devices to the network: 1 TV and 1 computer/printer. The wired distribution guarantees a high speed, secured and reliable connection to the internet. To be completed with a plate.
16,46 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with adapter plate |
Type of connector | Other |
Category | Other |
Colour | White |
Connection type | Other |
With label space | No |
Colour coding | Yes |
---|---|
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 58-58 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Kasutusjuhend
2 dokumendid
Sertifikaadid
AoC-CL2_Cat6A_UTP_32787_ac1171013
(0.08 Mo)
Sertifikaadid
AoC-PL2_Cat6A_UTP_32787_ac1171012
(0.08 Mo)
VALIGE TEGEVUS