TV-R-SAT SOCKET 2400MHZ PASSAGE 14DB
Legrand
TV-R-SAT SOCKET 2400MHZ PASSAGE 14DB
REF. 067378
EAN number.
3245060673789
31,27 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | None |
Tap loss at 860 MHz | 14 dB |
Tap loss at 2150 MHz | 14 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 1.5 dB |
Suitable for remote power supply | Yes |
Type of fastening | Snap mounting (engagement) |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS