![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-042556-WEB-R.jpg)
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 5 kVA
INSTALLATION TRANSFORMERS
Legrand
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 5 kVA
REF. 042556
EAN number.
3245060425562
Installation transformers- One phase isolating transformer IP21- 115/230v 5kVA
1 739,51 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 5000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 1.7 % |
Width | 340 mm |
Height | 410 mm |
Depth | 320 mm |
Degree of protection (IP) | IP21 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline juhend
Kasutusjuhend
1 dokument
BIM fail
VALIGE TEGEVUS