TRANSF ML 10 16 3P+T 400V PLAS
Legrand
TRANSF ML 10 16 3P+T 400V PLAS
REF. 052180
EAN number.
3245060521806
26,72 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
IEC-amperage | 16 A |
---|---|
Amperage according to UL/CSA (for UL-version) | 400 A |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 80 mm |
Drill hole distance vertical | 54.5 mm |
Flange size horizontal | 75 mm |
Drill hole distance horizontal | 54.5 mm |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS