TRANSF DIREC 16 3P+T 230V PLAS
Legrand
TRANSF DIREC 16 3P+T 230V PLAS
REF. 052181
EAN number.
3245060521813
27,07 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
IEC-amperage | 16 A |
---|---|
Amperage according to UL/CSA (for UL-version) | 230 A |
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 9 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 94 mm |
Drill hole distance vertical | 66.5 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 73 mm |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS