TIMER SWITCH (1000W)
Legrand
TIMER SWITCH (1000W)
REF. 067051
EAN number.
4010957670511
103,49 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 2 |
Model | Electronic |
Time setting | 0.41-15 min |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7016 |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Nominal voltage | 250 V |
Rated current | 8 A |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
Depth | 38.7 mm |
Built-in depth | 32.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-60 °C |
Connection type | Screwed terminal |
Contains Batteries and/or Accumulator | No |
Dokumentatsioon
VALIGE TEGEVUS