![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004741-LEGRAND-1000.jpg)
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
MODULAR CONTACTORS AND RELAYS
Legrand
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
REF. 004741
EAN number.
4010957047412
Modular contactors and relays Timer relay for distribution board
64,27 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of excitation | Analogue with single function |
---|---|
Function | Release-delay |
1st interval unit | Seconds/hours |
1st interval | 0.1-360000 |
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in height | 70 mm |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of changeover switches | 1 |
Control voltage 1 | 12-230 V |
Type of control voltage 1 | AC/DC |
Frequency control voltage 1 | 50-60 Hz |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Nominal switching current at 250 V AC | 8 A |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
VALIGE TEGEVUS