![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/770226_pw_123855.jpg)
THERMOSTAT CHAUFFAGE SOL ALU
Legrand
THERMOSTAT CHAUFFAGE SOL ALU
REF. 770291
EAN number.
3245067702918
238,34 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 10-60 °C |
External sensor | Yes |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
---|---|
Operation | Turn |
With tap water circuit | No |
Contact type | Normally open contact (NO) |
Max. contact voltage | 250 V |
Max. contact load | 16 A |
Degree of protection (IP) | IP30 |
Explosion-proof | No |
Colour | Grey |
Height | 71 mm |
Width | 71 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS