Thermal overload relay RTX3 40 0.4-0.63A Class 10A
RTX3
Legrand
Thermal overload relay RTX3 40 0.4-0.63A Class 10A
REF. 416643
EAN number.
3414970405555
Thermal overload relay RTX3 40 0.4-0.63A Class 10A to protect 3-ph motors against overloads, long starting times and stalling.
40,88 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Adjustable current range | 0.4-0.63 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Tehniline leht
Tehniline juhend
1 dokument
Autocad 3D
VALIGE TEGEVUS