![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-KA241_12-WEB-R.jpg)
Terminal strip 241.12-AK, 12-pole, 4 mm²
Ensto Clampo
ENSTO
Terminal strip 241.12-AK, 12-pole, 4 mm²
REF. KA241.12
EAN number.
6418677103445
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Drill hole distance centrically | 10 mm |
---|---|
Explosion-tested version 'Ex e' | No |
Connectable conductor cross section fine-strand without cable end sleeve | 1.5 - 4 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 1.5 - 4 mm² |
Connectable conductor cross section multi-wired | 1.5 - 4 mm² |
Rated current In | 30 A |
Rated voltage | 450 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 12 |
---|---|
Number of clamp positions per pole | 2 |
Mounting method | Direct mounting |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
Closing plate required | No |
Colour | White |
Transparent | Yes |
Dokumentatsioon
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS