Terminal block Cu 1.5 mm², 12-pole , 750 V
Ensto Clampo Compact
ENSTO
Terminal block Cu 1.5 mm², 12-pole , 750 V
REF. KR5131
EAN number.
6418677111426
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 1.5 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
Connectable conductor cross section multi-wired | 0.5 - 1.5 mm² |
Rated current In | 17.5 A |
Rated voltage | 750 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 12 |
---|---|
Mounting method | DIN rail (top hat rail) 15 mm |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Closing plate required | No |
Colour | Grey |
Dokumentatsioon
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS