Terminal block 1-pole, 240 mm², black
Ensto Clampo Pro
ENSTO
Terminal block 1-pole, 240 mm², black
REF. KE164.6
EAN number.
6438100357665
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Connectable conductor cross section fine-strand without cable end sleeve | 120 - 185 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 35 - 185 mm² |
Connectable conductor cross section multi-wired | 35 - 240 mm² |
Rated current In | 425 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
---|---|
Mounting method | Direct mounting |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 90 °C |
Inflammability class of insulation material according to with UL94 | V0 |
Explosion-tested version 'Ex e' | No |
Colour | Black |
Dokumentatsioon
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS