![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Telescopic shelf depth 650mm for enclosures with a depth of 800mm
LCS2
Legrand
Telescopic shelf depth 650mm for enclosures with a depth of 800mm
REF. 046509
EAN number.
3245060465094
Telescopic shelf for 19 inches cabinets and server cabinets, Bati racks and Altis cabinets with a depth of 800mm
250,70 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Telescopic rail |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 800 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 625 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS