Tapping connector Red, Al/Cu 16-95 mm²
Ensto Clampo Pro
ENSTO
Tapping connector Red, Al/Cu 16-95 mm²
REF. KE267.4
EAN number.
6438100440091
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Connectable conductor cross section fine-strand without cable end sleeve | 50 - 70 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 16 - 70 mm² |
Connectable conductor cross section multi-wired | 16 - 95 mm² |
Rated current In | 220 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Red |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS