![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/140562-LEGRAND-3000.jpg)
T4 FIRE ALARM PANEL - 2 LOOPS
Legrand
T4 FIRE ALARM PANEL - 2 LOOPS
REF. 140562
EAN number.
3414970754851
479,37 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | Yes |
Number of detection groups | 2 |
Height | 230 mm |
Width | 165 mm |
Depth | 48 mm |
Number of outputs for acoustic signal generators | 1 |
Number of outputs for optical signal generators | 1 |
Number of detector addresses | 0 |
Emergency power supply integrated | Yes |
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Electricity consumption | 22 mA |
Addressable | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP21 |
---|---|
Operating / setting temperature | 5-55 °C |
Storage temperature | 5-40 °C |
Voltage type | AC |
Supply current | 0.022-0.109 A |
Frequency | 50-60 Hz |
Sound level | 96 dB |
Standby consumption | 0.022 mA |
Halogen free | Yes |
With complemantary luminous signal | No |
Supplied remote control | No |
Vertical fixing center distance | 160-160 mm |
Horizontal fixing center distance | 130-130 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |