SWIDISC ADDIT POLE 32A
Legrand
SWIDISC ADDIT POLE 32A
REF. 022203
EAN number.
3245060222031
20,66 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Device fitting | Other |
---|---|
Function | Other |
Width in number of modular spacings | 14.5 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
---|---|
Rated switch current | 32 A |
Rated voltage | 690 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. current main contact unit | 32 A |
Dokumentatsioon
3 dokumendid
Sertifikaadid
UL listed cULus-NLRV-E57817
(0.07 Mo)
Sertifikaadid
UL listed cUL-NLRV7-E57817
(0.07 Mo)
Sertifikaadid
OC / CB-679918
(0.82 Mo)
VALIGE TEGEVUS