Liigu edasi põhisisu juurde
Logo print

SURF.CABINET 4X12M OPAQ.DOOR

Legrand

SURF.CABINET 4X12M OPAQ.DOOR

REF. 601239 EAN number. 3245066012391
109,61 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Mounting method Surface mounted
Number of rows 4
Width in number of modular spacings 12
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 104 mm
Built-in height 626 mm
Built-in width 314 mm
Inner depth 74 mm
Earthing terminal block Yes
Neutral terminal block Yes
DIN-rail Yes
With mounting plate No
Extension possible No
EMC-version No
Colour White
RAL-number 9010
Degree of protection (IP) IP40
Height 630 mm
Width 318 mm
Depth 108 mm
Enclosure capacity (Nb of modules) 48
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -5-60 °C
Fitted with rainproof plate protection No

Dokumentatsioon

1 dokument
Tehniline leht
F01848EN-01.pdf pdf (0.99 Mo)
2 dokumendid
Sertifikaadid
LOVAG-IT 16.041 (1.34 Mo)
Keskkonnaprofiil