![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-069661-WEB-F.jpg)
Surface mounting box Plexo IP 55 - 2 gang vert - with membrane glands - grey
PROGRAMME PLEXO
Legrand
Surface mounting box Plexo IP 55 - 2 gang vert - with membrane glands - grey
REF. 069661
EAN number.
3245060696610
Plexo™ - surface-mounting boxes and support frames IP 55- To be equipped with modular Plexo mechanisms
7,82 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 80 mm |
Height | 155 mm |
Depth | 53 mm |
Device width | 80 mm |
Device height | 155 mm |
Device depth | 53 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Dokumentatsioon
1 dokument
Tehniline leht
8 dokumendid
Sertifikaadid
AENOR-030/002271
(0.68 Mo)
Sertifikaadid
OC / CB-FR_711319
(0.68 Mo)
Sertifikaadid
OC / CB-FR_711334
(0.59 Mo)
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
NF-NF012_2897
(0.8 Mo)
Sertifikaadid
CEBEC-17591
(0.54 Mo)
VALIGE TEGEVUS