Surface mounting box Niloé - 2 gang - ivory
Legrand
Surface mounting box Niloé - 2 gang - ivory
REF. 664899
EAN number.
3245066648996
9,37 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 159.5 mm |
Height | 88.5 mm |
Depth | 40 mm |
Device width | 159.5 mm |
Device height | 88.5 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
15 dokumendid
Sertifikaadid
CEBEC-18687
(2.47 Mo)
Sertifikaadid
OC / CB-677932
(1.81 Mo)
Sertifikaadid
OC / CB-FR_717989
(0.6 Mo)
Sertifikaadid
OC / CB-FR_705601
(1.36 Mo)
Sertifikaadid
VDE-40034171
(0.37 Mo)
Sertifikaadid
NF-677930
(1.13 Mo)
Sertifikaadid
OC / CB-677867
(0.76 Mo)
Sertifikaadid
OC / CB-FR_705448/A1
(0.51 Mo)
Sertifikaadid
CEBEC-18685
(2.1 Mo)
Sertifikaadid
NF-677924
(1.38 Mo)
Sertifikaadid
CEBEC-18686
(3.26 Mo)
Sertifikaadid
OC / CB-675833
(1.8 Mo)
Sertifikaadid
OC / CB-610789B/M3
(2.29 Mo)
Sertifikaadid
OC / CB-FR_675842/M1
(0.81 Mo)
Sertifikaadid
OC / CB-686066B
(0.45 Mo)
VALIGE TEGEVUS