![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080243-LEGRAND-1000.jpg)
SURFACE MOUNT.BOX 3 GANG WHITE
Legrand
SURFACE MOUNT.BOX 3 GANG WHITE
REF. 080243
EAN number.
3414970601872
39,06 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of units | 3 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 235 mm |
Height | 85 mm |
Depth | 40 mm |
Device width | 235 mm |
Device height | 85 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-50 °C |