Liigu edasi põhisisu juurde
Logo print

Surface mnt./suspen. luminaire PRI12M 25W/940 DA

Ensto Primus ENSTO

Surface mnt./suspen. luminaire PRI12M 25W/940 DA

REF. PRI12MED/940 EAN number. 6438100432393
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Suitable for wall mounting Yes
Suitable for suspended mounting Yes
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration Yes
Suitable for workplace according to EN 12464-1 Yes
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder Other
Housing material Steel
Surface protection housing Powder coating
Housing colour White
Material cover Without cover
Type of grid High-gloss
Voltage type AC
Type of control gear LED operating device current-controlled
With control gear Yes
Exchangeable control gear Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI-2 Yes
Dimming DALI Yes
Dimming DMX No
Dimming DSI Yes
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim Yes
Dimming Zigbee No
Dimming with push-button Yes
No dim function No
Light distributor Reflector
Light sharing Symmetric
Beam angle Wide beam 41-80°
Colour consistency (McAdam ellipse) SDCM3
Light outlet Direct
Rated life time L70/B50 at 25 °C 100000 h
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq) 95 %
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq) 92 %
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq) 89 %
Max. number of luminaires per miniature circuit breaker B16 (MCB) 21
Max. number of luminaires per miniature circuit breaker C16 (MCB) 35
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Protection class I
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Suitable for emergency lighting No
Emergency power supply integrated No
With movement sensor No
With light sensor No
Max. system power 25 W
Luminaire efficacy 102 lm/W
Rated luminous flux according to IEC 62722-2-1 2560 lm
Colour of light White
Colour rendering index CRI 90-100
Power factor 0.95
Constant light output (CLO) No
Width 140 mm
Height/depth 50 mm
Length 1207 mm
Type of wiring Suitable for through wiring
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Push-in clamp
Photobiological safety according to EN 62471 Other
Colour of light adjustable No
Luminous flux adjustable Continuously variable
Beam angle adjustable No
Operation by Bluetooth No
Compatible with Casambi No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Meets min. EIA service life criterion L90 (at 50,000 hours at tq = 25°C) Yes
Mandatory neutral Yes
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.75-2.5 mm²
With socket outlet No
Fitted with rainproof plate protection No
Supplied remote control No
Maximum Input cable diameter 2.5 mm
Cable support Cable gland
Auto switch No
Addressable Yes
With voice command No
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box No

Dokumentatsioon

1 dokument
Tooteleht
PS_Primus_EN.pdf pdf (0.78 Mo)