SURFACE COVER DCL BATIBOX BETON
Legrand
SURFACE COVER DCL BATIBOX BETON
REF. 089589
EAN number.
3245060895891
8,81 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Diameter | 65 mm |
---|---|
For box-/housing diameter | 60-60 mm |
Length | 65 mm |
Width | 65 mm |
Depth | 38 mm |
Shape | Round |
Type of fastening | Other |
Model | Other |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |