![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200923-WEB-R.jpg)
SUPPORT H/V 6,8 OU 3X2M MOS-CELI
Legrand
SUPPORT H/V 6,8 OU 3X2M MOS-CELI
REF. 200923
EAN number.
3245062009234
10,24 €
/
Tükk
Product available in
30 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 72 mm |
---|---|
Height | 216 mm |
Depth | 15 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 1 |
Mounting method | Mounting with screw |
With nail | No |
Suitable for mounting in round junction box 60 mm | No |
Model | Flush-mounted |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Metal |
With screws | Yes |
Surface protection | Galvanic/electrolytic zinc plated |
Material quality | Other |
With built-in installation box | No |
Flush-mounted installation | Yes |