![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069580_pw_105961.jpg)
Support frame Plexo 55 - for Mosaic 2 mod - IP 55 - with smoked flap lockable
PROGRAMME PLEXO
Legrand
Support frame Plexo 55 - for Mosaic 2 mod - IP 55 - with smoked flap lockable
REF. 069579
EAN number.
3245060695798
Mosaic™ Programme surface-mounting boxes and adaptors
11,57 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
With hinged lid | Yes |
With label space | No |
Lockable | Yes |
Dimensions | Other |
Device width | 64 mm |
Device height | 65 mm |
---|---|
Device depth | 31 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
6 dokumendid
Sertifikaadid
OC / CB-FR_711319
(0.68 Mo)
Sertifikaadid
OC / CB-FR_711334
(0.59 Mo)
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
NF-NF012_2897
(0.8 Mo)
VALIGE TEGEVUS