![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069582-LEGRAND-600.jpg)
Support frame Plexo 55 - for Mosaic 2 mod - IP 20 - w/o flap
PROGRAMME PLEXO
Legrand
Support frame Plexo 55 - for Mosaic 2 mod - IP 20 - w/o flap
REF. 069582
EAN number.
3245060695828
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames
9,32 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 64 mm |
---|---|
Device height | 64 mm |
Device depth | 17 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Tehniline leht
6 dokumendid
Sertifikaadid
OC / CB-FR_711319
(0.68 Mo)
Sertifikaadid
OC / CB-FR_711334
(0.59 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
NF-NF012_2897
(0.8 Mo)
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
VALIGE TEGEVUS