Support for portable device during charging Valena Life - ivory
VALENA LIFE
Legrand
Support for portable device during charging Valena Life - ivory
REF. 754911
EAN number.
3414970480750
Valena™ IN'MATIC mechanisms - USB charging socketsUSB charging sockets- Ivory Valena Life
21,13 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 74 mm |
Height | 74 mm |
Depth | 37 mm |
---|---|
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Colour | Beige |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS