![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200920-WEB-R.jpg)
SUPPORT 2M VIS MOSAIC ET CELIANE
Legrand
SUPPORT 2M VIS MOSAIC ET CELIANE
REF. 200920
EAN number.
3245062009203
2,80 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 74 mm |
---|---|
Mounting method | Mounting with screw |
Depth | 7.2 mm |
Height | 71 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Horizontal and vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Flush-mounted |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Material | Metal |
With screws | No |
Flush-mounted installation | Yes |