![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200921-WEB-R.jpg)
SUPPORT 2M A GRIFF. MOSAIC ET CELIANE
Legrand
SUPPORT 2M A GRIFF. MOSAIC ET CELIANE
REF. 200921
EAN number.
3245062009210
4,31 €
/
Tükk
Product available in
40 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 74 mm |
---|---|
Height | 74 mm |
Depth | 7.2 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
Mounting method | Mounting with claw |
With nail | No |
Suitable for mounting in round junction box 60 mm | No |
Model | Flush-mounted |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Metal |
With screws | No |
Surface protection | Galvanic/electrolytic zinc plated |
Material quality | Other |
With built-in installation box | No |
Flush-mounted installation | Yes |