![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/020459_pw_92444.jpg)
Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2000 mm
XL³ 800
Legrand
Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2000 mm
REF. 020458
EAN number.
3245060204587
1 148,18 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 955 mm |
---|---|
Height | 1595 mm |
Depth | 225 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentatsioon
5 dokumendid
Kokkupaneku juhend
Kokkupaneku juhend
Kasutusjuhend
Tehniline leht
Tehniline juhend
1 dokument
BIM fail
4 dokumendid
Sertifikaadid
LOVAG-IT 12.067
(0.55 Mo)
Sertifikaadid
LOVAG-IT 12.073
(0.58 Mo)
Sertifikaadid
LOVAG-IT 12.075
(0.58 Mo)
Sertifikaadid
LOVAG-IT 12.074
(0.59 Mo)
VALIGE TEGEVUS