![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753056-LEGRAND-1000.jpg)
Star TV-R-SAT-SAT mechanism Valena In'Matic
VALENA LIFE/ALLURE
Legrand
Star TV-R-SAT-SAT mechanism Valena In'Matic
REF. 753056
EAN number.
3414970452122
Valena™ IN'MATIC mechanisms - TV socketsStar TV + RJ 45 socket
30,18 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentatsioon
VALIGE TEGEVUS