![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041376-WEB-R.jpg)
STAINLESS STELL PROTECTION GRID HEIGHT 90MM
Legrand
STAINLESS STELL PROTECTION GRID HEIGHT 90MM
REF. 041376
EAN number.
3414971497887
90,98 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Protective basket |
---|---|
Accessory | Yes |
Spare part | Yes |
Transparent | No |
Colour | Stainless steel |
Material | Stainless steel |
Height | 90 mm |
---|---|
Diameter | 116 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -30-55 °C |
Storage temperature | -30-55 °C |
Mounting method | Surface mounted |