![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-PSK36_500-WEB-R.jpg)
Spacer ø 10 mm, L = 50.0 mm
Accessories
ENSTO
Spacer ø 10 mm, L = 50.0 mm
REF. PSK36.500
EAN number.
6418677167010
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Aluminium |
Height | 50 mm |
---|---|
Depth | 10 mm |