![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/LG-200133-WEB-F.jpg)
SOLUTION 4P RECESSED WHITE
Legrand
SOLUTION 4P RECESSED WHITE
REF. 200133
EAN number.
3414970525765
73,82 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Round |
Number of active contacts (round) | 8 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 4 |
Number of modules (module system) | 6 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Module frame |
Type of fastening | Snap mounting (engagement) |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 313 mm |
Device height | 82 mm |
Device depth | 42 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 33.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Other |
Connected object | No |
Dokumentatsioon
VALIGE TEGEVUS