![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069750-LEGRAND-1000.jpg)
Socket outlet Plexo IP 55 - BS - 13 A - 2P+E unswitched - surface mounting -grey
PROGRAMME PLEXO
Legrand
Socket outlet Plexo IP 55 - BS - 13 A - 2P+E unswitched - surface mounting -grey
REF. 069750
EAN number.
3245060697501
Plexo™ - complete surface-mounting IP 55
29,53 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | Two-way switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
---|---|
Nominal current socket outlet | 13 A |
Rated current | 13 A |
Device width | 151 mm |
Device height | 84 mm |
Device depth | 66 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20--20 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 4-4 mm² |