![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038037-LEGRAND-1000.jpg)
SMOKE EXTRACTION
Legrand
SMOKE EXTRACTION
REF. 038037
EAN number.
3245060380373
Equipped control box for smoke extraction with 2 switch and 2x3 lights
365,65 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of command positions | 2 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 6 |
Number of key switches | 0 |
Number of selector switches | 2 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | Yes |
Rated control supply voltage AC 50 Hz | 207-253 V |
Rated control supply voltage DC | 12-56 V |
Colour housing cover | Other |
Housing colour | Other |
---|---|
Housing material | Plastic |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-70 °C |
Mounting method | Surface mounted |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS