![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-040511-WEB-F.jpg)
SMOKE DETECTOR (9-33V)
Legrand
SMOKE DETECTOR (9-33V)
REF. 040511
EAN number.
3414970864925
422,85 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Operating principle | Optical |
---|---|
Smoke switcher | Yes |
With orientation lighting | No |
Mounting method | Surface mounting |
Separate socket needed | Yes |
Suitable for duct mounting | No |
Standalone | No |
Networkable via cable | Yes |
Networkable via radiografic (standard) | No |
Voltage type (supply voltage) | DC |
With backup battery | No |
---|---|
Colour | White |
Explosion-tested version | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 59 mm |
Diameter | 100 mm |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS