![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/413106-LEGRAND-1000.jpg)
Single-phase rectified filtered power supply - 15 V= - 15 W - 1 A
PAC FUSED SWITCHES
Legrand
Single-phase rectified filtered power supply - 15 V= - 15 W - 1 A
REF. 413106
EAN number.
3245064131063
Pac fused switches- single phase filtered rectified power supply - 15 v= - 15 w - 1 a - 5 mod
192,77 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage DC | 15-15 V |
Max. output current 1 | 1 A |
Secondary voltage adjustable | No |
Short-circuit-proof | No |
Rated supply voltage AC 50 Hz | 215-245 V |
Rated supply voltage AC 60 Hz | 215-245 V |
Output voltage stabilized | Yes |
Power consumption | 8.9 VA |
Power output | 15 W |
Stabilized | Yes |
---|---|
Type of electric connection | Screw-/spring clamp connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Direct mounting possible | No |
Width | 89 mm |
Height | 95 mm |
Depth | 66 mm |
Degree of protection (IP) | IP20 |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS