![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058937-LEGRAND-1000.jpg)
SINGLE OUTLET BOX + CIRCUIT BREAKERS 1X2P+T 16A 230V + 1PC NFC
Legrand
SINGLE OUTLET BOX + CIRCUIT BREAKERS 1X2P+T 16A 230V + 1PC NFC
REF. 058937
EAN number.
3245060589370
201,21 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 371 mm |
Width | 125 mm |
Depth | 124 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
VALIGE TEGEVUS